??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
212
Shaft Size
2-1/2 Inch
Part Number
033276
Description
F4B-LT7-208
Weight
10.8 lbs
A
1-15/32 Inch
B
7 Inch
C
1-31/32 Inch
D
5-5/8 Inch
Bolt Diameter
5/8 Inch
H
11/16 Inch
J
11/64 Inch
L
3-1/2 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.